??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23341.0020 shaft clamp
HELP_VARIABLE
Company
Halder
Description
EH 23341. - Shaft clamp
Bill of material
23341.0020 shaft clamp
BESTNR
Ref. No.
23341.0020
D1
h11
20 mm
D2
Thread
M10
D3
Thread
M6
L1
max.
53 mm
L2
20 mm
L3
10 mm
SW
8 mm
AM
Tightening torque max.
290 Nm
D1X
Hub hole D1 H7
20
D2X
Shaft diameter D2
30-40 mm
L1X
L1 +0.2
4.8 mm
G
Weight
104 g
Embedded user actions